Letzte Aktualisierung: April 16 2026 23:39:34.
Connecting cable
for encoder connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
for encoder connection
Cable type: PUR Ø 6.0 mm
Cable design: 4x2x0.09+4x0.16
Cable length: 4.00 m
Encoder side: Connector M12, female,
12-pin
Side of subsequent electronic: Coupling M12, male, 12-pin
for encoder connection
Cable type: PUR Ø 6.0 mm
Cable design: 4x2x0.09+4x0.16
Cable length: 4.00 m
Encoder side: Connector M12, female,
12-pin
Side of subsequent electronic: Coupling M12, male, 12-pin
ID number
ID number
1364656-04
Cable type
Cable type
PUR Ø 6.0 mm
Cable design
Cable design
4x2x0.09+4x0.16
Cable length
Cable length
4.00 m
Encoder side
Encoder side
Connector M12, female, 12-pin
Side of subsequent electronic
Side of subsequent electronic
Coupling M12, male, 12-pin
SCIP ID
SCIP ID
e62d0162-b064-42e1-af2b-b3951d2e5684