Letzte Aktualisierung: April 09 2026 23:29:38.

MSA370

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA370
Measuring length: 920 mm Accuracy grade: ± 3.0 µm Grating period: 20.000 µm
Output signal: Square-wave signals, TTL levels
with 20-fold interpolation Reference mark position: in the middle of the
measuring length
Seal type: NBR sealing lip Power supply: 5 V (+-10 %) Minimum edge separation: 0
.300 µs
Fault detection signal: OT Reference pulse width: 90 °
Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1143258
Cable type: PUR Ø 4.3 mm
ID number
ID number
1372691-06
Measuring length
Measuring length
920 mm Accuracy grade: ± 3.0 µm Grating period: 20.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 20-fold interpolation Reference mark position
with 20-fold interpolation Reference mark position
in the middle of the
measuring length
Seal type
Seal type
NBR sealing lip Power supply: 5 V (+-10 %) Minimum edge separation: 0
.300 µs
Fault detection signal
Fault detection signal
OT Reference pulse width: 90 °
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1143258
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
4b555007-7c6b-49ea-8a04-e8d5f62bf818
Downloads / CAD / Mounting / Documentation