Letzte Aktualisierung: April 16 2026 23:39:34.

MSA370

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA370
Measuring length: 1020 mm
Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: Square-wave signals, TTL levels
with 5-fold interpolation
Reference mark position: 10 (Distance in mm from
the beginning of the measuring length)
Further reference marks: every 50 mm from the
first
Seal type: NBR sealing lip Version: Air inlet left
Power supply: 5 V (+-10 %) Minimum edge separation: 0.800 µs
Fault detection signal: OT Reference pulse width: 90 °
Connecting direction: Cable outlet right
Cable length: 1.00 m
Electrical connection: Connector M23, metal
housing, armored, male, 12-pin
Pin configuration: D734912 Cable type: PUR Ø 4.3 mm with armor Ø 7.3 mm
ID number
ID number
1372691-19
Measuring length
Measuring length
1020 mm
Accuracy grade
Accuracy grade
± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 5-fold interpolation
Reference mark position
Reference mark position
10 (Distance in mm from
the beginning of the measuring length)
Further reference marks
Further reference marks
every 50 mm from the
first
Seal type
Seal type
NBR sealing lip Version: Air inlet left
Power supply
Power supply
5 V (+-10 %) Minimum edge separation: 0.800 µs
Fault detection signal
Fault detection signal
OT Reference pulse width: 90 °
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
Connector M23, metal
housing, armored, male, 12-pin
Pin configuration
Pin configuration
D734912 Cable type: PUR Ø 4.3 mm with armor Ø 7.3 mm
SCIP ID
SCIP ID
89c164dc-98b2-40e0-89a9-8f09c0b68da1
Downloads / CAD / Mounting / Documentation