Letzte Aktualisierung: April 16 2026 23:39:34.

MSA370

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA370
Measuring length: 170 mm Accuracy grade: ± 10.0 µm
Grating period: 20.000 µm
Output signal: Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Reference mark position: 35 mm distance from the
beginning of the measuring length
Further reference marks: 35 mm distance from the
end of the measuring length
Seal type: NBR sealing lip Power supply: 5 V (+-10 %) Minimum edge separation: 3
.300 µs
Fault detection signal: OS Reference pulse width: 90 °
Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: Connector M23, metal
housing, male, 12-pin
Pin configuration: D1303487
Cable type: PUR Ø 4.3 mm
ID number
ID number
1372691-31
Measuring length
Measuring length
170 mm Accuracy grade: ± 10.0 µm
Grating period
Grating period
20.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Reference mark position
Reference mark position
35 mm distance from the
beginning of the measuring length
Further reference marks
Further reference marks
35 mm distance from the
end of the measuring length
Seal type
Seal type
NBR sealing lip Power supply: 5 V (+-10 %) Minimum edge separation: 3
.300 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90 °
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
Connector M23, metal
housing, male, 12-pin
Pin configuration
Pin configuration
D1303487
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
55b3e26b-b287-4324-adca-06718db8e98b
Downloads / CAD / Mounting / Documentation