Letzte Aktualisierung: April 09 2026 23:29:38.

MSA370

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA370
Measuring length: 2640 mm
Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: Square-wave signals, TTL levels
with 5-fold interpolation
Reference mark position: in the middle of the
measuring length
Seal type: NBR sealing lip Version: Air inlet right Power supply: 5 V (+-10 %) M
inimum edge separation: 0.800 µs
Fault detection signal: OS Reference pulse width: 90 °
Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: Connector M23, metal
housing, male, 12-pin
Pin configuration: D1303487
Cable type: PUR Ø 4.3 mm
ID number
ID number
1372691-32
Measuring length
Measuring length
2640 mm
Accuracy grade
Accuracy grade
± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 5-fold interpolation
Reference mark position
Reference mark position
in the middle of the
measuring length
Seal type
Seal type
NBR sealing lip Version: Air inlet right Power supply: 5 V (+-10 %) M
inimum edge separation
inimum edge separation
0.800 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90 °
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
Connector M23, metal
housing, male, 12-pin
Pin configuration
Pin configuration
D1303487
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
e710e7aa-83ac-49c6-8203-34ed40ab5426
Downloads / CAD / Mounting / Documentation