Letzte Aktualisierung: April 08 2026 23:30:39.

MSA370

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA370
Measuring length: 250 mm Accuracy grade: ± 3.0 µm Grating period: 20.000 µm
Output signal: Square-wave signals, TTL levels
with 10-fold interpolation Reference mark position: 10 (Distance in mm from
the beginning of the measuring length)
Further reference marks: Additional reference
marks every 100 mm from the first reference mark
Seal type: NBR sealing lip Power supply: 5 V (+-5 %)
Minimum edge separation: 0.300 µs
Fault detection signal: OS Reference pulse width: 90 °
Connecting direction: Cable outlet right
Cable length: 8.00 m
Electrical connection: free cable end with tinned
litz wires (50 mm) and twisted + tinned shield
Pin configuration: D805133 Cable type: PUR Ø 4.3 mm
ID number
ID number
1372691-52
Measuring length
Measuring length
250 mm Accuracy grade: ± 3.0 µm Grating period: 20.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 10-fold interpolation Reference mark position
with 10-fold interpolation Reference mark position
10 (Distance in mm from
the beginning of the measuring length)
Further reference marks
Further reference marks
Additional reference
marks every 100 mm from the first reference mark
Seal type
Seal type
NBR sealing lip Power supply: 5 V (+-5 %)
Minimum edge separation
Minimum edge separation
0.300 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90 °
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
8.00 m
Electrical connection
Electrical connection
free cable end with tinned
litz wires (50 mm) and twisted + tinned shield
Pin configuration
Pin configuration
D805133 Cable type: PUR Ø 4.3 mm
SCIP ID
SCIP ID
7d121d4e-7a99-455c-8eb2-43707c7207c0
Downloads / CAD / Mounting / Documentation