Letzte Aktualisierung: April 09 2026 23:29:38.

MSA671

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA671
Measuring length: 920 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: sinusoidal current signals (11
µApp)
Reference mark position: 210 mm distance from the
beginning of the measuring length with two
reference marks
Further reference marks: 210 mm distance from the
end of the measuring length with two reference
marks
Seal type: FPM sealing lip Connecting direction: Cable outlet right
Cable length: 0.30 m
Electrical connection: Flange socket M23 on
connection fixture, bolt circle diameter 28 mm,
male, 9-pin
Pin configuration: D1352370
Cable type: PUR Ø 4.4 mm
ID number
ID number
1375606-02
Measuring length
Measuring length
920 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
sinusoidal current signals (11
µApp)
Reference mark position
Reference mark position
210 mm distance from the
beginning of the measuring length with two
reference marks
Further reference marks
Further reference marks
210 mm distance from the
end of the measuring length with two reference
marks
Seal type
Seal type
FPM sealing lip Connecting direction: Cable outlet right
Cable length
Cable length
0.30 m
Electrical connection
Electrical connection
Flange socket M23 on
connection fixture, bolt circle diameter 28 mm,
male, 9-pin
Pin configuration
Pin configuration
D1352370
Cable type
Cable type
PUR Ø 4.4 mm
SCIP ID
SCIP ID
74e3ddd5-a8cb-4e5b-ba39-bf00f51e7d57
Downloads / CAD / Mounting / Documentation