Letzte Aktualisierung: April 16 2026 23:39:34.

MSA690

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA690
Measuring length: 420 mm Accuracy grade: ± 3.0 µm Grating period: 10.000 µm
Output signal: sinusoidal voltage signals (1 Vpp)
Reference mark position: Distance in mm from the
end of the measuring length
Further reference marks: none
Seal type: NBR sealing lip Version: Air inlet left
Power supply: 5 V (+-10 %) Limit switch: Open collector - activ high
impedance
Limit switch 2: Open collector - activ high
impedance
Connecting direction: Cable outlet right
Cable length: 0.60 m
Electrical connection: Coupling M16 IP67, male,
12-pin
Pin configuration: D1378039
Cable type: PUR Ø 4.3 mm
ID number
ID number
1377149-01
Measuring length
Measuring length
420 mm Accuracy grade: ± 3.0 µm Grating period: 10.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
Distance in mm from the
end of the measuring length
Further reference marks
Further reference marks
none
Seal type
Seal type
NBR sealing lip Version: Air inlet left
Power supply
Power supply
5 V (+-10 %) Limit switch: Open collector - activ high
impedance
Limit switch 2
Limit switch 2
Open collector - activ high
impedance
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
0.60 m
Electrical connection
Electrical connection
Coupling M16 IP67, male,
12-pin
Pin configuration
Pin configuration
D1378039
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
1798697a-e7b7-4a12-994d-53df83f0f650
Downloads / CAD / Mounting / Documentation