Letzte Aktualisierung: April 09 2026 23:29:38.

MSA670

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA670
Measuring length: 320 mm Accuracy grade: ± 10.0 µm
Grating period: 40.000 µm
Output signal: sinusoidal current signals (25
µApp)
Reference mark position: 60 (Distance in mm from
the beginning of the measuring length)
Further reference marks: 200 (Distance in mm from
the first reference mark)
Seal type: NBR sealing lip Connecting direction: Cable outlet right
Cable length: 0.30 m
Electrical connection: Flange socket M23 on
connection fixture, bolt circle diameter 28 mm,
male, 9-pin
Pin configuration: D1352370
Cable type: PUR Ø 4.4 mm
ID number
ID number
1378416-24
Measuring length
Measuring length
320 mm Accuracy grade: ± 10.0 µm
Grating period
Grating period
40.000 µm
Output signal
Output signal
sinusoidal current signals (25
µApp)
Reference mark position
Reference mark position
60 (Distance in mm from
the beginning of the measuring length)
Further reference marks
Further reference marks
200 (Distance in mm from
the first reference mark)
Seal type
Seal type
NBR sealing lip Connecting direction: Cable outlet right
Cable length
Cable length
0.30 m
Electrical connection
Electrical connection
Flange socket M23 on
connection fixture, bolt circle diameter 28 mm,
male, 9-pin
Pin configuration
Pin configuration
D1352370
Cable type
Cable type
PUR Ø 4.4 mm
SCIP ID
SCIP ID
7e3b3952-d5f3-42c3-9990-58ee8e934848
Downloads / CAD / Mounting / Documentation