Letzte Aktualisierung: April 09 2026 23:29:38.
AK LIF 48U
Scanning head for LIF incremental exposed linear encoder
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
AK LIF 48U
Scanning head for LIF incremental exposed linear encoder
Vacuum class: Ultrahigh vacuum: < 10E-7
mbar
Signal period: 4.000 µm
Thermal coefficient of
linear expansion: ~ 0·10-6K-1
Reference mark: active
Output signal: sinusoidal voltage
signals (1 Vpp)
Cutoff frequency (-3 dB):1000.00 kHz
Power supply: 5 V (+-5 %)
Limit switch: with limit switch
Cable type: Single wires with 2-fold
braiding, tin-plated
Cable type 2: PUR Ø 4.5 mm
Cable length: 2.50 m
Length additional cable: 0.50 m
Device version:
Electrical connection: D-sub connector, 2-row,
metal housing, design A,
with locking screws, with
integrated electronics,
male, 15-pin
Electrical connection, D-sub connector
combination: female/female 15-pin
Pin configuration: D1121221
Special characteristics, packed for clean room
scanning head: environment
Scanning head for LIF incremental exposed linear encoder
Vacuum class: Ultrahigh vacuum: < 10E-7
mbar
Signal period: 4.000 µm
Thermal coefficient of
linear expansion: ~ 0·10-6K-1
Reference mark: active
Output signal: sinusoidal voltage
signals (1 Vpp)
Cutoff frequency (-3 dB):1000.00 kHz
Power supply: 5 V (+-5 %)
Limit switch: with limit switch
Cable type: Single wires with 2-fold
braiding, tin-plated
Cable type 2: PUR Ø 4.5 mm
Cable length: 2.50 m
Length additional cable: 0.50 m
Device version:
Electrical connection: D-sub connector, 2-row,
metal housing, design A,
with locking screws, with
integrated electronics,
male, 15-pin
Electrical connection, D-sub connector
combination: female/female 15-pin
Pin configuration: D1121221
Special characteristics, packed for clean room
scanning head: environment
ID number
ID number
1379294-02
Vacuum class
Vacuum class
Ultrahigh vacuum: < 10E-7 mbar
Signal period
Signal period
4.000 µm
Thermal coefficient of
linear expansion
linear expansion
~ 0·10-6K-1
Reference mark
Reference mark
active
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
1000.00 kHz
Power supply
Power supply
5 V (+-5 %)
Limit switch
Limit switch
with limit switch
Cable type
Cable type
Single wires with 2-fold braiding, tin-plated
Cable type 2
Cable type 2
PUR Ø 4.5 mm
Cable length
Cable length
2.50 m
Length additional cable
Length additional cable
0.50 m
Device version
Device version
Electrical connection
Electrical connection
D-sub connector, 2-row, metal housing, design A, with locking screws, with integrated electronics, male, 15-pin
Electrical connection, D-sub connector
combination
combination
female/female 15-pin
Pin configuration
Pin configuration
D1121221
Special characteristics, packed for clean room
scanning head
scanning head
environment
SCIP ID
SCIP ID
baa339a9-f692-4f92-9cee-f343f5d66d4c
Downloads / CAD / Mounting / Documentation
CAD
CAD Download
Declaration of Conformity
Mating Dimensions
Mounting Instructions
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions Spanish
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions Dutch
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions Italian
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions English
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions Chinese
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions zh-TW
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions Korean
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions Japanese
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions French
- LIF 471, LIF 481, LIF 471 V, LIF 481 V/U, Mounting Instructions German
Operating Instructions
Product Information
- LIF 471 V LIF 481 V LIF 481 U – Exposed Linear Encoders for Vacuum Technology, Product Information German
- LIF 471 V LIF 481 V LIF 481 U – Exposed Linear Encoders for Vacuum Technology, Product Information Japanese
- LIF 471 V LIF 481 V LIF 481 U – Exposed Linear Encoders for Vacuum Technology, Product Information English
REACH
- REACH - CAS-No. 7439-92-1 Lead, REACH Information Multilingual
- REACH - CAS-No. 85-42-7 Cyclohexane-1,2-dicarboxyli…, REACH Information Multilingual
- REACH - CAS-No. 25550-51-0 Hexahydromethylphthalic anh..., REACH Information Multilingual
- REACH - CAS-No. 19438-60-9 Hexahydro-4-methylphthalic..., REACH Information Multilingual