Letzte Aktualisierung: April 09 2026 23:29:38.

MSA670

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA670
Measuring length: 520 mm Accuracy grade: ± 10.0 µm
Grating period: 40.000 µm
Output signal: sinusoidal voltage signals (1 Vpp)
Reference mark position: 35 mm distance from the
beginning of the measuring length with two
reference marks
Further reference marks: 35 mm distance from the
end of measuring length with two reference marks
Seal type: NBR sealing lip Power supply: 5 V (+-10 %) Limit switch: without
Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
female, 15-pin
Pin configuration: D1086031
Cable type: PUR Ø 4.3 mm
ID number
ID number
1379559-02
Measuring length
Measuring length
520 mm Accuracy grade: ± 10.0 µm
Grating period
Grating period
40.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
35 mm distance from the
beginning of the measuring length with two
reference marks
Further reference marks
Further reference marks
35 mm distance from the
end of measuring length with two reference marks
Seal type
Seal type
NBR sealing lip Power supply: 5 V (+-10 %) Limit switch: without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
female, 15-pin
Pin configuration
Pin configuration
D1086031
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
675d45cf-1e26-4279-9cff-17d4d77d7748
Downloads / CAD / Mounting / Documentation