Letzte Aktualisierung: April 09 2026 23:29:38.

Scanning unit MSA69x

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scanning unit MSA69x
Grating period: 10.000 µm
Power supply: 5 V (+-10 %) Output signal: ~1Vpp
Limit switch: Open collector - activ high
impedance
Limit switch 2: Open collector - activ high
impedance
Connecting direction: Cable outlet right
Cable type: PUR Ø 4.3 mm Cable length: 0.60 m
Electrical connection: Coupling M16 IP67, male,
12-pin
Pin configuration: D1378039
ID number
ID number
1381971-01
Grating period
Grating period
10.000 µm
Power supply
Power supply
5 V (+-10 %) Output signal: ~1Vpp
Limit switch
Limit switch
Open collector - activ high
impedance
Limit switch 2
Limit switch 2
Open collector - activ high
impedance
Connecting direction
Connecting direction
Cable outlet right
Cable type
Cable type
PUR Ø 4.3 mm Cable length: 0.60 m
Electrical connection
Electrical connection
Coupling M16 IP67, male,
12-pin
Pin configuration
Pin configuration
D1378039
SCIP ID
SCIP ID
e0193805-1212-4131-a731-272bbd9e5314
Downloads / CAD / Mounting / Documentation