Letzte Aktualisierung: April 16 2026 23:39:34.

MSA370

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA370
Measuring length: 620 mm Accuracy grade: ± 3.0 µm Grating period: 20.000 µm
Output signal: sinusoidal voltage signals (1 Vpp)
Reference mark position: 10 (Distance in mm from
the beginning of the measuring length)
Further reference marks: W100 (Additional
reference marks every 100 mm from the first
reference mark)
Seal type: NBR sealing lip Version: Air inlet left
Power supply: 5 V (+-5 %)
Connecting direction: Cable outlet right
Cable length: 10.50 m
Electrical connection: D-sub connector 45°, metal
housing, 2-row, with locking screws, male, 15-pin
Pin configuration: D1191120
Cable type: PUR Ø 4.3 mm with armor Ø 7.3 mm
ID number
ID number
1382133-03
Measuring length
Measuring length
620 mm Accuracy grade: ± 3.0 µm Grating period: 20.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
10 (Distance in mm from
the beginning of the measuring length)
Further reference marks
Further reference marks
W100 (Additional
reference marks every 100 mm from the first
reference mark)
Seal type
Seal type
NBR sealing lip Version: Air inlet left
Power supply
Power supply
5 V (+-5 %)
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
10.50 m
Electrical connection
Electrical connection
D-sub connector 45°, metal
housing, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1191120
Cable type
Cable type
PUR Ø 4.3 mm with armor Ø 7.3 mm
SCIP ID
SCIP ID
61dd140f-6486-45d1-bdbf-bb8f7d3a7d6e
Downloads / CAD / Mounting / Documentation