Letzte Aktualisierung: April 09 2026 23:29:38.

MSA370

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA370
Measuring length: 270 mm Accuracy grade: ± 10.0 µm
Grating period: 50.800 µm
Output signal: sinusoidal current signals (11
µApp)
Reference mark position: R21 (21 mm distance from
the beginning of the measuring length with two
reference marks)
Further reference marks: R21 (21 mm distance from
the end of measuring length with two reference
marks)
Seal type: NBR sealing lip Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: Connector M23, metal
housing, armored, male, 9-pin
Pin configuration: D1352370
Cable type: PUR Ø 4.4 mm with armor Ø 7.3 mm
ID number
ID number
1382159-02
Measuring length
Measuring length
270 mm Accuracy grade: ± 10.0 µm
Grating period
Grating period
50.800 µm
Output signal
Output signal
sinusoidal current signals (11
µApp)
Reference mark position
Reference mark position
R21 (21 mm distance from
the beginning of the measuring length with two
reference marks)
Further reference marks
Further reference marks
R21 (21 mm distance from
the end of measuring length with two reference
marks)
Seal type
Seal type
NBR sealing lip Connecting direction: Cable outlet right
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
Connector M23, metal
housing, armored, male, 9-pin
Pin configuration
Pin configuration
D1352370
Cable type
Cable type
PUR Ø 4.4 mm with armor Ø 7.3 mm
SCIP ID
SCIP ID
9cd5759a-998f-485c-ab2b-883fa9160a44
Downloads / CAD / Mounting / Documentation