Letzte Aktualisierung: April 16 2026 23:39:34.

Scanning unit MSA37x

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scanning unit MSA37x
Grating period: 20.000 µm
Power supply: 5 V (+-10 %) Output signal: TTLx1u
Minimum edge separation: 3.300 µs
Fault detection signal: OT Reference pulse width: 90° Connecting direction: Cabl
e outlet right
Cable type: PUR Ø 4.3 mm with armor Ø 7.3 mm
Cable length: 3.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1143258
ID number
ID number
1383327-11
Grating period
Grating period
20.000 µm
Power supply
Power supply
5 V (+-10 %) Output signal: TTLx1u
Minimum edge separation
Minimum edge separation
3.300 µs
Fault detection signal
Fault detection signal
OT Reference pulse width: 90° Connecting direction: Cabl
e outlet right
Cable type
Cable type
PUR Ø 4.3 mm with armor Ø 7.3 mm
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1143258
SCIP ID
SCIP ID
a638c43f-a375-457c-9669-77b46fa0e4ac
Downloads / CAD / Mounting / Documentation