Letzte Aktualisierung: April 09 2026 23:29:38.
MSA371
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
MSA371
Measuring length: 2640 mm
Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: sinusoidal voltage signals (1 Vpp)
Reference mark position: 20 (Distance in mm from
the beginning of the measuring length)
Further reference marks: Additional reference
marks every 50 mm from the first reference mark
Seal type: NBR sealing lip Version: Air inlet left
Power supply: 5 V (+-10 %) Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: Connector M23, metal
housing, male, 12-pin
Pin configuration: D1322779
Cable type: PUR Ø 4.3 mm Special characteristics, linear encoder:
according to data sheet
Measuring length: 2640 mm
Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: sinusoidal voltage signals (1 Vpp)
Reference mark position: 20 (Distance in mm from
the beginning of the measuring length)
Further reference marks: Additional reference
marks every 50 mm from the first reference mark
Seal type: NBR sealing lip Version: Air inlet left
Power supply: 5 V (+-10 %) Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: Connector M23, metal
housing, male, 12-pin
Pin configuration: D1322779
Cable type: PUR Ø 4.3 mm Special characteristics, linear encoder:
according to data sheet
ID number
ID number
1388128-01
Measuring length
Measuring length
2640 mm
Accuracy grade
Accuracy grade
± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
20 (Distance in mm from
the beginning of the measuring length)
Further reference marks
Further reference marks
Additional reference
marks every 50 mm from the first reference mark
Seal type
Seal type
NBR sealing lip Version: Air inlet left
Power supply
Power supply
5 V (+-10 %) Connecting direction: Cable outlet right
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
Connector M23, metal
housing, male, 12-pin
Pin configuration
Pin configuration
D1322779
Cable type
Cable type
PUR Ø 4.3 mm Special characteristics, linear encoder:
according to data sheet
SCIP ID
SCIP ID
315606f9-a927-41ae-b493-6ff8b027dabb