Letzte Aktualisierung: April 08 2026 23:30:39.

Adapter cable
Connector M16 IP67, female, 12-pin D-sub connector, metalized plastic housing, 2
-row, with locking screws, male, 15-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
Connector M16 IP67, female, 12-pin D-sub connector, metalized plastic housing, 2
-row, with locking screws, male, 15-pin
Cable type: PUR Ø 5.7 mm
Color: black
Cable design: w/o cable
Number of shields: 1
Cable length: 12.00 m
ID number
ID number
1390620-01
Cable type
Cable type
PUR Ø 5.7 mm
Color
Color
black
Cable design
Cable design
w/o cable
Number of shields
Number of shields
1
Cable length
Cable length
12.00 m
SCIP ID
SCIP ID
3396cb10-c3cc-46b2-be29-4da7e38dea0d
Downloads / CAD / Mounting / Documentation