Letzte Aktualisierung: April 09 2026 23:29:38.

MSA370

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA370
Measuring length: 620 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: sinusoidal current signals (11
µApp)
Reference mark position: 557 (Distance in mm from
the beginning of the measuring length)
Seal type: FPM sealing lip Version: Air inlet left
Connecting direction: Cable outlet left
Cable length: 0.27 m
Electrical connection: Connector M23, metal
housing, male, 16-pin
Pin configuration: D1391111
Cable type: PVC Ø 5.9 mm Special characteristics, linear encoder:
according to data sheet
ID number
ID number
1391054-02
Measuring length
Measuring length
620 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
sinusoidal current signals (11
µApp)
Reference mark position
Reference mark position
557 (Distance in mm from
the beginning of the measuring length)
Seal type
Seal type
FPM sealing lip Version: Air inlet left
Connecting direction
Connecting direction
Cable outlet left
Cable length
Cable length
0.27 m
Electrical connection
Electrical connection
Connector M23, metal
housing, male, 16-pin
Pin configuration
Pin configuration
D1391111
Cable type
Cable type
PVC Ø 5.9 mm Special characteristics, linear encoder:
according to data sheet
SCIP ID
SCIP ID
5af4d92f-4119-439f-94c1-fda681a6a473
Downloads / CAD / Mounting / Documentation