Letzte Aktualisierung: April 09 2026 23:29:38.
Scanning unit MSA37x
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Scanning unit MSA37x
Grating period: 20.000 µm
Power supply: 5 V (+-5 %)
Output signal: ~11µApp
Connecting direction: Cable outlet left
Cable type: PVC Ø 5.9 mm Cable length: 0.27 m
Electrical connection: Connector M23, metal
housing, male, 16-pin
Pin configuration: D1391111
Special characteristics, linear encoder:
according to data sheet
Grating period: 20.000 µm
Power supply: 5 V (+-5 %)
Output signal: ~11µApp
Connecting direction: Cable outlet left
Cable type: PVC Ø 5.9 mm Cable length: 0.27 m
Electrical connection: Connector M23, metal
housing, male, 16-pin
Pin configuration: D1391111
Special characteristics, linear encoder:
according to data sheet
ID number
ID number
1391453-01
Grating period
Grating period
20.000 µm
Power supply
Power supply
5 V (+-5 %)
Output signal
Output signal
~11µApp
Connecting direction
Connecting direction
Cable outlet left
Cable type
Cable type
PVC Ø 5.9 mm Cable length: 0.27 m
Electrical connection
Electrical connection
Connector M23, metal
housing, male, 16-pin
Pin configuration
Pin configuration
D1391111
Special characteristics, linear encoder
Special characteristics, linear encoder
according to data sheet
SCIP ID
SCIP ID
da182e5e-0b51-4a38-be66-cc3522879150