Letzte Aktualisierung: April 09 2026 23:29:38.
Connecting cable
USB connector type A USB connector type B
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
USB connector type A USB connector type B
Cable type: PUR Ø 4.5 mm
Color: black
Cable design: 1x2x0.09+2x0.6
Number of shields: 1
Cable length: 7.00 m
Special characteristics, connecting cable: with hub 2.0
USB connector type A USB connector type B
Cable type: PUR Ø 4.5 mm
Color: black
Cable design: 1x2x0.09+2x0.6
Number of shields: 1
Cable length: 7.00 m
Special characteristics, connecting cable: with hub 2.0
ID number
ID number
1394748-07
Cable type
Cable type
PUR Ø 4.5 mm
Color
Color
black
Cable design
Cable design
1x2x0.09+2x0.6
Number of shields
Number of shields
1
Cable length
Cable length
7.00 m
Special characteristics, connecting cable
Special characteristics, connecting cable
with hub 2.0
SCIP ID
SCIP ID
6a4864e9-c6a7-4442-904d-fd1a387b6fca