Letzte Aktualisierung: April 08 2026 23:30:39.
Output cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
Cable type 1: PUR Ø 6.0 mm
Cable design 1: 9x2x0.09
Number of shields: 1
External shield: Braid shield
Cable length: 1.00 m
Electrical connection 2: Female housing, 2-row,
15-pin
Electrical connection 1: D-sub connector, 2-row,
with locking screws,
male, 15-pin
Color: black
Cable bushing 1: no specified value
Operating temperature range: -20/+80 °C
Operating temperature range conditional: -40/+80 °C
Special characteristics: PCB connector with
strain relief and
adapter connector (3
pieces Amphenol 8-pin)
included
Brand: RENCO
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
Cable type 1: PUR Ø 6.0 mm
Cable design 1: 9x2x0.09
Number of shields: 1
External shield: Braid shield
Cable length: 1.00 m
Electrical connection 2: Female housing, 2-row,
15-pin
Electrical connection 1: D-sub connector, 2-row,
with locking screws,
male, 15-pin
Color: black
Cable bushing 1: no specified value
Operating temperature range: -20/+80 °C
Operating temperature range conditional: -40/+80 °C
Special characteristics: PCB connector with
strain relief and
adapter connector (3
pieces Amphenol 8-pin)
included
Brand: RENCO
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
ID number
ID number
1401533-01
Cable type 1
Cable type 1
PUR Ø 6.0 mm
Cable design 1
Cable design 1
9x2x0.09
Number of shields
Number of shields
1
External shield
External shield
Braid shield
Cable length
Cable length
1.00 m
Electrical connection 2
Electrical connection 2
Female housing, 2-row, 15-pin
Electrical connection 1
Electrical connection 1
D-sub connector, 2-row, with locking screws, male, 15-pin
Color
Color
black
Cable bushing 1
Cable bushing 1
no specified value
Operating temperature range
Operating temperature range
-20/+80 °C
Operating temperature range conditional
Operating temperature range conditional
-40/+80 °C
Special characteristics
Special characteristics
PCB connector with strain relief and adapter connector (3 pieces Amphenol 8-pin) included
Brand
Brand
RENCO
Type of packaging
Type of packaging
Individual packaging
Please refer also to the general electrical
information in our brochures.