Letzte Aktualisierung: April 09 2026 23:29:38.

MSA671

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA671
Measuring length: 720 mm Accuracy grade: ± 3.0 µm Grating period: 20.000 µm
Output signal: sinusoidal current signals (11
µApp)
Reference mark position: 380 (Distance in mm from
the beginning of the measuring length)
Seal type: without sealing lip
Connecting direction: Cable outlet left
Cable length: 2.00 m
Electrical connection: Connector/coupling, M16,
IP40, male, 12-pin
Pin configuration: D1390962
Cable type: PUR Ø 4.4 mm Special characteristics, linear encoder:
according to data sheet
ID number
ID number
1402591-01
Measuring length
Measuring length
720 mm Accuracy grade: ± 3.0 µm Grating period: 20.000 µm
Output signal
Output signal
sinusoidal current signals (11
µApp)
Reference mark position
Reference mark position
380 (Distance in mm from
the beginning of the measuring length)
Seal type
Seal type
without sealing lip
Connecting direction
Connecting direction
Cable outlet left
Cable length
Cable length
2.00 m
Electrical connection
Electrical connection
Connector/coupling, M16,
IP40, male, 12-pin
Pin configuration
Pin configuration
D1390962
Cable type
Cable type
PUR Ø 4.4 mm Special characteristics, linear encoder:
according to data sheet
SCIP ID
SCIP ID
4a57b56c-8717-4bbf-bd80-124b849279f4
Downloads / CAD / Mounting / Documentation