Letzte Aktualisierung: April 09 2026 23:29:38.

Scanning unit MSA8xx

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scanning unit MSA8xx
Grating period: 20.000 µm
Power supply: 5 V (+-10 %) Output signal: ~1Vpp
Limit switch: Open collector - activ high
impedance
Limit switch 2: Open collector - activ high
impedance
Connecting direction: Cable outlet right
Cable type: w/o cable
Cable length: 0.00 m
Electrical connection: Flange socket Push-Lock,
male, 12-pin
Pin configuration: D1335544
ID number
ID number
1408030-01
Grating period
Grating period
20.000 µm
Power supply
Power supply
5 V (+-10 %) Output signal: ~1Vpp
Limit switch
Limit switch
Open collector - activ high
impedance
Limit switch 2
Limit switch 2
Open collector - activ high
impedance
Connecting direction
Connecting direction
Cable outlet right
Cable type
Cable type
w/o cable
Cable length
Cable length
0.00 m
Electrical connection
Electrical connection
Flange socket Push-Lock,
male, 12-pin
Pin configuration
Pin configuration
D1335544
SCIP ID
SCIP ID
15be8029-5ea6-4422-ba23-4b484c8d7654
Downloads / CAD / Mounting / Documentation