Letzte Aktualisierung: April 16 2026 23:39:34.

MSA670

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA670
Measuring length: 270 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: sinusoidal voltage signals (1 Vpp)
Reference mark position: Distance-coded reference
marks with nominal increment 1000 x grating period
Further reference marks: none
Seal type: FPM sealing lip Version: Air inlet left
Power supply: 5 V (+-10 %) Limit switch: without
Connecting direction: Cable outlet right
Cable length: 1.50 m
Electrical connection: Connector M23, metal
housing, armored, male, 12-pin
Pin configuration: D1322779
Cable type: PUR Ø 4.3 mm with armor Ø 7.3 mm
Special characteristics, linear encoder: Sealed
scanning unit
ID number
ID number
1419726-02
Measuring length
Measuring length
270 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
Distance-coded reference
marks with nominal increment 1000 x grating period
Further reference marks
Further reference marks
none
Seal type
Seal type
FPM sealing lip Version: Air inlet left
Power supply
Power supply
5 V (+-10 %) Limit switch: without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
1.50 m
Electrical connection
Electrical connection
Connector M23, metal
housing, armored, male, 12-pin
Pin configuration
Pin configuration
D1322779
Cable type
Cable type
PUR Ø 4.3 mm with armor Ø 7.3 mm
Special characteristics, linear encoder
Special characteristics, linear encoder
Sealed
scanning unit
SCIP ID
SCIP ID
ddd1e1ca-8047-4f2a-888f-452c266e6904
Downloads / CAD / Mounting / Documentation