Letzte Aktualisierung: April 16 2026 23:39:34.

AK MC15YL
Scanning head for absolute exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MC15YL
Scanning head for absolute exposed linear encoder
Measuring step 1: 100.0000 nm
Data interface: YEC07
Yaskawa Serial Interface Power supply: 3.6 V ... 14 V
Traversing speed: 600 m/min
Cable type: PUR Ø 3.7 mm Cable length: 1.00 m
Electrical connection: Mini I/O connector, Type
I, female, 8-pin
Pin configuration: D1436487
Connecting direction: Cable outlet lateral
Protection rating: IP40 (EN60529)
Fastening type: Screw-on type
ID number
ID number
1431364-01
Measuring step 1
Measuring step 1
100.0000 nm
Data interface
Data interface
YEC07
Yaskawa Serial Interface Power supply
Yaskawa Serial Interface Power supply
3.6 V ... 14 V
Traversing speed
Traversing speed
600 m/min
Cable type
Cable type
PUR Ø 3.7 mm Cable length: 1.00 m
Electrical connection
Electrical connection
Mini I/O connector, Type
I, female, 8-pin
Pin configuration
Pin configuration
D1436487
Connecting direction
Connecting direction
Cable outlet lateral
Protection rating
Protection rating
IP40 (EN60529)
Fastening type
Fastening type
Screw-on type
SCIP ID
SCIP ID
085e0285-973c-4b3c-b7ba-13807ba79779
Downloads / CAD / Mounting / Documentation