Letzte Aktualisierung: April 09 2026 23:29:38.
Connecting cable
for encoder connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
for encoder connection
Cable type: PUR Ø 6.8 mm
Cable design: 2x2x0.17 mm²+1x2x0.24 mm²
Cable length: 1.00 m
Encoder side: Ethernet connector (RJ-45)
with metal housing, IP20,
6-pin
Side of subsequent Ethernet connector (RJ-45)
electronic: with metal housing, IP20,
6-pin
Color: green
for encoder connection
Cable type: PUR Ø 6.8 mm
Cable design: 2x2x0.17 mm²+1x2x0.24 mm²
Cable length: 1.00 m
Encoder side: Ethernet connector (RJ-45)
with metal housing, IP20,
6-pin
Side of subsequent Ethernet connector (RJ-45)
electronic: with metal housing, IP20,
6-pin
Color: green
ID number
ID number
1510420-01
Cable type
Cable type
PUR Ø 6.8 mm
Cable design
Cable design
2x2x0.17 mm²+1x2x0.24 mm²
Cable length
Cable length
1.00 m
Encoder side
Encoder side
Ethernet connector (RJ-45) with metal housing, IP20, 6-pin
Side of subsequent Ethernet connector (RJ-45)
electronic
electronic
with metal housing, IP20, 6-pin
Color
Color
green