Letzte Aktualisierung: March 31 2026 23:42:12.

Oval-head screw M2.00

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Oval-head screw M2.00
Geometry of the screw: Flat head screw
Standard: DIN 58450
Thread pitch: 0.40 mm
Length: 5.00 mm
Material / Class of strength: A2 Surface finishing: no specif
ied value
Geometry of end of thread: no specified value
Geometry of tool holder:Slot
Type of coating: -
ID number
ID number
200633-07
Geometry of the screw
Geometry of the screw
Flat head screw
Standard
Standard
DIN 58450
Thread pitch
Thread pitch
0.40 mm
Length
Length
5.00 mm
Material / Class of strength
Material / Class of strength
A2 Surface finishing: no specif
ied value
Geometry of end of thread
Geometry of end of thread
no specified value
Geometry of tool holder
Geometry of tool holder
Slot
Type of coating
Type of coating
-