Letzte Aktualisierung: April 08 2026 23:30:39.

AE LS 803
Scanning head for linear encoder LS 803

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AE LS 803
Scanning head for linear encoder LS 803
Grating pitch: 0.040 mm Output signals: 25 µApp Electrical connection: cable 6
m with connector
without metal armor
Cable diameter 6.0 mm
ID number
ID number
205585-08
Grating pitch
Grating pitch
0.040 mm Output signals: 25 µApp Electrical connection: cable 6 m with connector
without metal armor
Cable diameter 6.0 mm
Downloads / CAD / Mounting / Documentation