Letzte Aktualisierung: April 16 2026 23:39:34.

Incremental modular rotary encoder with 2 tracks

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental modular rotary encoder with 2 tracks
Comprising:
Scanning unit -Sinusoidal output signals
Tangential cable outputs
Connecting cable with
connector
Cable length 1,00 m
Cirkumferential
Scale drum -Inner diameter (DI) 80 mm
Outer diameter 130 mm
9000 and 1024 lines
Airtight covering -For protection from
contamination of the
circumferential scale drum
ID number
ID number
248919-13
Comprising
Comprising
Scanning unit -Sinusoidal output signals
Tangential cable outputs
Connecting cable with
connector
Cable length 1,00 m
Cirkumferential
Scale drum -Inner diameter (DI) 80 mm
Outer diameter 130 mm
9000 and 1024 lines
Airtight covering -For protection from
contamination of the
circumferential scale drum