Letzte Aktualisierung: April 09 2026 23:29:38.

single-turn absolute encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
single-turn absolute encoder
resolution: 1024 steps per revolution
shaft: diameter 6mm, length 10mm
output signals: parallel in ttl level
output code: gray code
supply voltage +5v
cable output: axial without connector
cable length: 1,00m
ID number
ID number
256028-21
resolution
resolution
1024 steps per revolution
shaft
shaft
diameter 6mm, length 10mm
output signals
output signals
parallel in ttl level
output code
output code
gray code
supply voltage +5v
cable output
cable output
axial without connector
cable length
cable length
1,00m
Downloads / CAD / Mounting / Documentation