Letzte Aktualisierung: April 09 2026 23:29:38.

single-turn absolute encoder
supply voltage +5v output code gray code output signals parallel in ttl level in
creasing values for cw rotation

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
single-turn absolute encoder
supply voltage +5v output code gray code output signals parallel in ttl level in
creasing values for cw rotation
resolution: 256 steps/
shaft diameter 10mm
synchro-flange diameter 50mm
cable output radial without coupling
cable length 1,00m
operating temperature -25...+70
ID number
ID number
256028-30
resolution
resolution
256 steps/
shaft diameter 10mm
synchro-flange diameter 50mm
cable output radial without coupling
cable length 1,00m
operating temperature -25...+70
Downloads / CAD / Mounting / Documentation