Letzte Aktualisierung: April 09 2026 23:29:38.

single-turn absolute encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
single-turn absolute encoder
resolution: 360 steps per revolution
shaft: diameter 10mm, length 20mm
output signals: parallel in ttl level
output code: gray-excess-code
supply voltage +5v
cable output: radial out connector
cable length: 1,00m
ID number
ID number
256028-34
resolution
resolution
360 steps per revolution
shaft
shaft
diameter 10mm, length 20mm
output signals
output signals
parallel in ttl level
output code
output code
gray-excess-code
supply voltage +5v
cable output
cable output
radial out connector
cable length
cable length
1,00m
Downloads / CAD / Mounting / Documentation