Letzte Aktualisierung: April 16 2026 23:39:34.

Output cable
PCB connector with polarizing key, male 18-pin free cable end

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Output cable
PCB connector with polarizing key, male 18-pin free cable end
Cable type: PUR Ø 8.0 mm
Cable design: 11x2xAWG26/19
Cable length: 15.00 m
ID number
ID number
262802-04
Cable type
Cable type
PUR Ø 8.0 mm
Cable design
Cable design
11x2xAWG26/19
Cable length
Cable length
15.00 m
SCIP ID
SCIP ID
fbdd23d8-8e44-4f6d-8236-7dc8aab0bc25
Downloads / CAD / Mounting / Documentation