Letzte Aktualisierung: April 16 2026 23:39:34.

Connecting cable
Connector M23, female, 21-pin free cable end

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable
Connector M23, female, 21-pin free cable end
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 11x2xAWG26/19
Number of shields: 1
Cable length: 10.00 m
ID number
ID number
269165-04
Cable type
Cable type
PUR Ø 8.0 mm
Color
Color
black
Cable design
Cable design
11x2xAWG26/19
Number of shields
Number of shields
1
Cable length
Cable length
10.00 m
SCIP ID
SCIP ID
689912cd-b732-493c-a9b4-2dcb1ffc8b35
Downloads / CAD / Mounting / Documentation