Letzte Aktualisierung: April 12 2026 23:41:59.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 6.0 mm
Cable design: 4x2x0.16 mm²
Cable length: 2.00 m
Encoder side: LS socket, small, 8-pin
Side of subsequent D-sub connector, 2-row,
electronic: with locking screws, male,
9-pin
ID number
ID number
270420-02
Cable type
Cable type
PUR Ø 6.0 mm
Cable design
Cable design
4x2x0.16 mm²
Cable length
Cable length
2.00 m
Encoder side
Encoder side
LS socket, small, 8-pin
Side of subsequent D-sub connector, 2-row,
electronic
electronic
with locking screws, male, 9-pin
SCIP ID
SCIP ID
dfa3fa43-f0da-4aea-8e07-28ac00883608
Downloads / CAD / Mounting / Documentation