Letzte Aktualisierung: April 16 2026 23:39:34.
Output cable
free cable end
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
free cable end
Connector M23, male, 9-pin Cable type: PUR Ø 4.5 mm
Cable design: 4x2x0.05 mm²+1x0.05 mm²
Cable length: 1.55 m
free cable end
Connector M23, male, 9-pin Cable type: PUR Ø 4.5 mm
Cable design: 4x2x0.05 mm²+1x0.05 mm²
Cable length: 1.55 m
ID number
ID number
272576-01
Connector M23, male, 9-pin Cable type
Connector M23, male, 9-pin Cable type
PUR Ø 4.5 mm
Cable design
Cable design
4x2x0.05 mm²+1x0.05 mm²
Cable length
Cable length
1.55 m
SCIP ID
SCIP ID
7d616d76-1aa1-4108-9787-fcc7ca8cab15