Letzte Aktualisierung: July 31 2025 23:30:54.

Connecting cable
D-sub connector, 2-row, with locking screws, male, 25-pin D-sub connector, 2-row
, with locking screws, female, 25-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable
D-sub connector, 2-row, with locking screws, male, 25-pin D-sub connector, 2-row
, with locking screws, female, 25-pin
Cable type: PUR Ø 6.0 mm
Color: black
Cable design: 6x2x0.19 mm²
Number of shields: 1
Cable length: 1.00 m
ID number
ID number
274545-10
Cable type
Cable type
PUR Ø 6.0 mm
Color
Color
black
Cable design
Cable design
6x2x0.19 mm²
Number of shields
Number of shields
1
Cable length
Cable length
1.00 m
Downloads / CAD / Mounting / Documentation