Letzte Aktualisierung: April 08 2026 23:30:39.

single-turn absolute encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
single-turn absolute encoder
power supply: 5v
output code: gray-code
data output: serial, with parity bit,
increasing values for cw rotation (seen on
flange side)
shaft: diameter 10mm, length 15mm
synchro flange, diameter 50mm
cable output radial, without coupling
cable length 1,00m
operating temperature range -40...+80 degrees c
ID number
ID number
279371-10
power supply
power supply
5v
output code
output code
gray-code
data output
data output
serial, with parity bit,
increasing values for cw rotation (seen on
flange side)
shaft
shaft
diameter 10mm, length 15mm
synchro flange, diameter 50mm
cable output radial, without coupling
cable length 1,00m
operating temperature range -40...+80 degrees c
Downloads / CAD / Mounting / Documentation