Letzte Aktualisierung: April 16 2026 23:39:34.
Connecting cable
D-sub connector, 2-row, without locking screws, female, 9-pin D-sub connector, 2
-row, with locking screws, male, 9-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
D-sub connector, 2-row, without locking screws, female, 9-pin D-sub connector, 2
-row, with locking screws, male, 9-pin
Cable type: PUR special diameter
Color: black
Cable design: 5x0.34
Number of shields: 1
Cable length: 10.00 m
D-sub connector, 2-row, without locking screws, female, 9-pin D-sub connector, 2
-row, with locking screws, male, 9-pin
Cable type: PUR special diameter
Color: black
Cable design: 5x0.34
Number of shields: 1
Cable length: 10.00 m
ID number
ID number
281429-10
Cable type
Cable type
PUR special diameter
Color
Color
black
Cable design
Cable design
5x0.34
Number of shields
Number of shields
1
Cable length
Cable length
10.00 m
SCIP ID
SCIP ID
7ef03b91-aec2-4faf-ab71-824d8fc78dad