Letzte Aktualisierung: April 09 2026 23:29:38.
Connecting cable
D-sub connector, 2-row, with locking screws, male, 25-pin D-sub connector, 2-row
, with locking screws, female, 25-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
D-sub connector, 2-row, with locking screws, male, 25-pin D-sub connector, 2-row
, with locking screws, female, 25-pin
Cable type: cable with PVC insulation
Color: black
Cable design: 20x2x0.09
Number of shields: 1
Cable length: 5.00 m
D-sub connector, 2-row, with locking screws, male, 25-pin D-sub connector, 2-row
, with locking screws, female, 25-pin
Cable type: cable with PVC insulation
Color: black
Cable design: 20x2x0.09
Number of shields: 1
Cable length: 5.00 m
ID number
ID number
289111-05
Cable type
Cable type
cable with PVC insulation
Color
Color
black
Cable design
Cable design
20x2x0.09
Number of shields
Number of shields
1
Cable length
Cable length
5.00 m