Letzte Aktualisierung: April 08 2026 23:30:39.

Connector
Cable connector, circular

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connector
Cable connector, circular
Electrical connection geometry: Connector M23
Type of contact: Female
Orientation of contact to connection side: Straight
Number of contacts: 21
Diameter in mm: 8.00
Contact surface in connection area: Au (Gold)
Type of locking mechanism:Locking device with
thread size M23
Cross section: 0.34 qmm
Cross section, US dimensions: AWG22
Connection type: Connection by crimp
Special characteristics, connecting element: with locking
ID number
ID number
291697-30
Electrical connection geometry
Electrical connection geometry
Connector M23
Type of contact
Type of contact
Female
Orientation of contact to connection side
Orientation of contact to connection side
Straight
Number of contacts
Number of contacts
21
Diameter in mm
Diameter in mm
8.00
Contact surface in connection area
Contact surface in connection area
Au (Gold)
Type of locking mechanism
Type of locking mechanism
Locking device with thread size M23
Cross section
Cross section
0.34 qmm
Cross section, US dimensions
Cross section, US dimensions
AWG22
Connection type
Connection type
Connection by crimp
Special characteristics, connecting element
Special characteristics, connecting element
with locking
SCIP ID
SCIP ID
0cd2c18b-848d-4024-bab0-af74f03a8ecd
Downloads / CAD / Mounting / Documentation