Letzte Aktualisierung: April 09 2026 23:29:38.

incremental modular encoder
with stator coupling for +/- 5mm AXIALSPIEL

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
incremental modular encoder
with stator coupling for +/- 5mm AXIALSPIEL
output signals: sinusoidal voltage signals 1VSS
power supply 5V
*cylindrical hollow shaft, diameter 25mm
IP64
KLEMMUNG AUF KAPPENSEITE reference pulse analogue *cable exit radial with/withou
t connector/coupling
*cable length 1,00m
operating temperature-range 0 to 100 degrees C
5000 lines
ID number
ID number
291829-01
output signals
output signals
sinusoidal voltage signals 1VSS
power supply 5V
*cylindrical hollow shaft, diameter 25mm
IP64
KLEMMUNG AUF KAPPENSEITE reference pulse analogue *cable exit radial with/withou
t connector/coupling
*cable length 1,00m
operating temperature-range 0 to 100 degrees C
5000 lines
Downloads / CAD / Mounting / Documentation