Letzte Aktualisierung: April 09 2026 23:29:38.

TS 230
Workpiece touch probe

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TS 230
Workpiece touch probe
Repeatability: 1.00 µm
Output signal: Square-wave signals, HTL
levels
Power supply: 10-30
Electrical connection: free cable end
Cable type: spiral
Cable length: 1.50 m
Cable outlet: radial
Stylus geometry: TK01
Combination of T404
(L=40 mm, ball Ø 4 mm,
with rated break point)
and T424 (L=21 mm, ball
Ø 4 mm, with rated break
point)
Axial deflection force: N
Housing material: Steel, stainless
(1.4104)
ID number
ID number
293491-30
Repeatability
Repeatability
1.00 µm
Output signal
Output signal
Square-wave signals, HTL levels
Power supply
Power supply
10-30
Electrical connection
Electrical connection
free cable end
Cable type
Cable type
spiral
Cable length
Cable length
1.50 m
Cable outlet
Cable outlet
radial
Stylus geometry
Stylus geometry
TK01 Combination of T404 (L=40 mm, ball Ø 4 mm, with rated break point) and T424 (L=21 mm, ball Ø 4 mm, with rated break point)
Axial deflection force
Axial deflection force
N
Housing material
Housing material
Steel, stainless (1.4104)
SCIP ID
SCIP ID
a697683a-d977-40a0-b960-eb11869bc870
Downloads / CAD / Mounting / Documentation