Letzte Aktualisierung: April 16 2026 23:39:34.

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
incremental rotary encoder power supply: +5
v
output signals: squarewave; ttl
scanning frequency: 0...300 khz
operating temperature: -10...+100 degrees
mounting mode: clamping flange
shaft diameter: 10mm
electrical connection: cable 0,5 m with connec.
cable output axial
lines: 1000
incremental rotary encoder power supply
incremental rotary encoder power supply
+5
v
output signals
output signals
squarewave; ttl
scanning frequency
scanning frequency
0...300 khz
operating temperature
operating temperature
-10...+100 degrees
mounting mode
mounting mode
clamping flange
shaft diameter
shaft diameter
10mm
electrical connection
electrical connection
cable 0,5 m with connec. cable output axial
lines
lines
1000
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
376840-78
Info
Caution! only 1m cable available