Letzte Aktualisierung: April 09 2026 23:29:38.

Incremental Encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental Encoder
Operating Voltageg: +5 V
Output Signals: Sinus soidal Power Signals
(1 Vss)
Operating Temperature: -10...+100 Grad C
Mode of mounting: Synchro Flange
Shaft Diameter: 6 mm
Electrical Connection: Cable 1m with connect.
Cable outlet radial
Lines: 1024
ID number
ID number
295466-34
Operating Voltageg
Operating Voltageg
+5 V
Output Signals
Output Signals
Sinus soidal Power Signals (1 Vss)
Operating Temperature
Operating Temperature
-10...+100 Grad C
Mode of mounting
Mode of mounting
Synchro Flange
Shaft Diameter
Shaft Diameter
6 mm
Electrical Connection
Electrical Connection
Cable 1m with connect. Cable outlet radial
Lines
Lines
1024
Downloads / CAD / Mounting / Documentation