Letzte Aktualisierung: April 16 2026 23:39:34.

Output cable
Female housing, 2-row, 8-pin Connector, male, 7-pin with armor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Output cable
Female housing, 2-row, 8-pin Connector, male, 7-pin with armor
Cable type: PUR with armor Ø 10.0 mm
Cable design: 4x0.14
Cable length: 3.00 m
ID number
ID number
295775-03
Cable type
Cable type
PUR with armor Ø 10.0 mm
Cable design
Cable design
4x0.14
Cable length
Cable length
3.00 m
SCIP ID
SCIP ID
8e6b7c91-0ce8-4578-bd4e-cfabc2c50030
Downloads / CAD / Mounting / Documentation