Letzte Aktualisierung: April 16 2026 23:39:34.
Output cable
Female housing, 2-row, 8-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
Female housing, 2-row, 8-pin
Connector M23, male, 7-pin Cable type: spiral
Cable design: 4x0.14
Cable length: 1.44 m
Female housing, 2-row, 8-pin
Connector M23, male, 7-pin Cable type: spiral
Cable design: 4x0.14
Cable length: 1.44 m
ID number
ID number
297044-01
Connector M23, male, 7-pin Cable type
Connector M23, male, 7-pin Cable type
spiral
Cable design
Cable design
4x0.14
Cable length
Cable length
1.44 m
SCIP ID
SCIP ID
3953db85-590e-4451-92a6-1a4f8f322019