Letzte Aktualisierung: April 08 2026 23:30:39.

Angel encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Angel encoder
Accuracy grade: +/- 1 sec.
Power supply: +5V
Ouput signals: 11uAss
Type of protection: IP64
Reference mark: one
Electrical connection: Cable 1m with connect.
can be used ax. or radial.
Lines: 18000
ID number
ID number
298466-11
Accuracy grade
Accuracy grade
+/- 1 sec.
Power supply
Power supply
+5V
Ouput signals
Ouput signals
11uAss
Type of protection
Type of protection
IP64
Reference mark
Reference mark
one
Electrical connection
Electrical connection
Cable 1m with connect. can be used ax. or radial.
Lines
Lines
18000
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
377555-03