Letzte Aktualisierung: April 16 2026 23:39:34.

Incremental modular encoder
with integral bearing and stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental modular encoder
with integral bearing and stator coupling
Output signals: sinusoidal voltage signal 1VSS
Power supply: 5V Cylindrical hollow shaft, diameter 20mm
Standard IP64
Clamping on cap side
Reference pulse analogue Cable exit radial with/without coupling 12pin
Cable length 1,00m
Operating temperature-range 0 to 100 degrees C
5000 lines
ID number
ID number
309292-04
Output signals
Output signals
sinusoidal voltage signal 1VSS
Power supply
Power supply
5V Cylindrical hollow shaft, diameter 20mm
Standard IP64
Clamping on cap side
Reference pulse analogue Cable exit radial with/without coupling 12pin
Cable length 1,00m
Operating temperature-range 0 to 100 degrees C
5000 lines
 
Successor product
ID number
ID number
337640-84