Letzte Aktualisierung: April 16 2026 23:39:34.
Connecting cable
for encoder connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
for encoder connection
Cable type: PUR with armor Ø 14.0 mm
Cable design: 3x2x0.14+2x1.0
Cable length: 4.00 m
Encoder side: Connector, male, 9-pin
with armor
Side of subsequent Coupling, female 9-pin
electronic: (armored)
for encoder connection
Cable type: PUR with armor Ø 14.0 mm
Cable design: 3x2x0.14+2x1.0
Cable length: 4.00 m
Encoder side: Connector, male, 9-pin
with armor
Side of subsequent Coupling, female 9-pin
electronic: (armored)
ID number
ID number
309775-04
Cable type
Cable type
PUR with armor Ø 14.0 mm
Cable design
Cable design
3x2x0.14+2x1.0
Cable length
Cable length
4.00 m
Encoder side
Encoder side
Connector, male, 9-pin with armor
Side of subsequent Coupling, female 9-pin
electronic
electronic
(armored)
SCIP ID
SCIP ID
13bc0e73-65b7-4a22-936f-01339a2410c4